1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34
35
36 package ti.sysbios.family.arm.a15;
37
38 import xdc.rov.ViewInfo;
39
40 import xdc.runtime.Assert;
41
42 /*!
43 * ======== Cache ========
44 * ARM Cache Module
45 *
46 * This module manages the data and instruction caches on Cortex A15
47 * processors.
48 * It provides a list of functions that perform cache operations. The
49 * functions operate on a per cache line except for the 'All' functions
50 * which operate on the entire cache specified. Any Address that is not
51 * aligned to a cache line gets rounded down to the address of
52 * the nearest cache line.
53 *
54 * The L1 data and program caches as well as the L2 cache are enabled
55 * by default early during the startup sequence (prior to any
56 * Module_startup()s).
57 * Data caching requires the MMU to be enabled and the cacheable
58 * attribute of the section/page descriptor for a corresponding
59 * memory region to be enabled.
60 * Program caching does not require the MMU to be enabled and therefore
61 * occurs when the L1 program cache is enabled.
62 *
63 * (See the {@link ti.sysbios.family.arm.a15.Mmu} module for information
64 * about the MMU.)
65 *
66 * Note: The invalidate instruction is treated by A15 as a clean/invalidate
67 * instruction. Therefore, calls to Cache_inv()/Cache_invAll() will behave
68 * like Cache_wbInv()/Cache_wbInvAll() on A15.
69 *
70 * Unconstrained Functions
71 * All functions
72 *
73 * @p(html)
74 * <h3> Calling Context </h3>
75 * <table border="1" cellpadding="3">
76 * <colgroup span="1"></colgroup> <colgroup span="5" align="center">
77 * </colgroup>
78 *
79 * <tr><th> Function </th><th> Hwi </th><th> Swi </th>
80 * <th> Task </th><th> Main </th><th> Startup </th></tr>
81 * <!-- -->
82 * <tr><td> {@link #disable} </td><td> Y </td><td> Y </td>
83 * <td> Y </td><td> Y </td><td> Y </td></tr>
84 * <tr><td> {@link #enable} </td><td> Y </td><td> Y </td>
85 * <td> Y </td><td> Y </td><td> Y </td></tr>
86 * <tr><td> {@link #inv} </td><td> Y </td><td> Y </td>
87 * <td> Y </td><td> Y </td><td> Y </td></tr>
88 * <tr><td> {@link #invL1dAll} </td><td> Y </td><td> Y </td>
89 * <td> Y </td><td> Y </td><td> Y </td></tr>
90 * <tr><td> {@link #invL1pAll} </td><td> Y </td><td> Y </td>
91 * <td> Y </td><td> Y </td><td> Y </td></tr>
92 * <tr><td> {@link #wait} </td><td> Y </td><td> Y </td>
93 * <td> Y </td><td> Y </td><td> Y </td></tr>
94 * <tr><td> {@link #wb} </td><td> Y </td><td> Y </td>
95 * <td> Y </td><td> Y </td><td> Y </td></tr>
96 * <tr><td> {@link #wbInv} </td><td> Y </td><td> Y </td>
97 * <td> Y </td><td> Y </td><td> Y </td></tr>
98 * <tr><td> {@link #wbInvL1dAll} </td><td> Y </td><td> Y </td>
99 * <td> Y </td><td> Y </td><td> Y </td></tr>
100 * <tr><td> {@link #wbL1dAll} </td><td> Y </td><td> Y </td>
101 * <td> Y </td><td> Y </td><td> Y </td></tr>
102 * <tr><td> {@link #load} </td><td> Y </td><td> Y </td>
103 * <td> Y </td><td> Y </td><td> Y </td></tr>
104 * <tr><td colspan="6"> Definitions: <br />
105 * <ul>
106 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
107 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
108 * <li> <b>Task</b>: API is callable from a Task thread. </li>
109 * <li> <b>Main</b>: API is callable during any of these phases: </li>
110 * <ul>
111 * <li> In your module startup after this module is started
112 * (e.g. Cache_Module_startupDone() returns TRUE). </li>
113 * <li> During xdc.runtime.Startup.lastFxns. </li>
114 * <li> During main().</li>
115 * <li> During BIOS.startupFxns.</li>
116 * </ul>
117 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
118 * <ul>
119 * <li> During xdc.runtime.Startup.firstFxns.</li>
120 * <li> In your module startup before this module is started
121 * (e.g. Cache_Module_startupDone() returns FALSE).</li>
122 * </ul>
123 * </ul>
124 * </td></tr>
125 *
126 * </table>
127 * @p
128 */
129
130 module Cache inherits ti.sysbios.interfaces.ICache
131 {
132 /*!
133 * Size of L1 data cache Line in bytes
134 */
135 const UInt sizeL1dCacheLine = 64;
136
137 /*!
138 * Size of L1 program cache Line in bytes
139 */
140 const UInt sizeL1pCacheLine = 64;
141
142 /*!
143 * Size of L2 cache Line in bytes
144 */
145 const UInt sizeL2CacheLine = 64;
146
147 /*!
148 * ======== ModView ========
149 * @_nodoc
150 */
151 metaonly struct CacheInfoView {
152 String cache;
153 SizeT cacheSize;
154 SizeT lineSize;
155 UInt ways;
156 SizeT waySize;
157 };
158
159 /*!
160 * ======== rovViewInfo ========
161 * @_nodoc
162 */
163 @Facet
164 metaonly config ViewInfo.Instance rovViewInfo =
165 ViewInfo.create({
166 viewMap: [
167 ['Cache Info', { type: ViewInfo.MODULE_DATA,
168 viewInitFxn: 'viewInitCacheInfo',
169 structName: 'CacheInfoView'}]
170 ]
171 });
172
173 /*! Asserted in Cache_lock */
174 config Assert.Id A_badBlockLength = {
175 msg: "A_badBlockLength: Block length too large. Must be <= L2 way size."
176 };
177
178 /*! Asserted in Cache_lock */
179 config Assert.Id A_blockCrossesPage = {
180 msg: "A_blockCrossesPage: Memory block crosses L2 way page boundary."
181 };
182
183 /*!
184 * Enable L1 and L2 data and program caches.
185 *
186 * To enable a subset of the caches, set this parameter
187 * to 'false' and call Cache_enable() within main, passing it only
188 * the {@link Cache#Type Cache_Type(s)} to be enabled.
189 *
190 * Data caching requires the MMU and the memory section/page
191 * descriptor cacheable attribute to be enabled.
192 */
193 override config Bool enableCache = true;
194
195 /*!
196 * ======== errata798870 ========
197 * Enable workaround for ARM errata 798870.
198 *
199 * Errata 798870 brief description:
200 * A memory read can stall indefinitely in the L2 cache
201 */
202 config Bool errata798870 = false;
203
204 /*!
205 * Enable Branch Prediction at startup, default is true.
206 *
207 * This flag controls whether Branch Prediction should be automatically
208 * enabled or disabled during system startup.
209 *
210 * @a(NOTE)
211 * Upon reset, the A15's Program Flow Prediction (Branch Prediction)
212 * feature is disabled.
213 */
214 config Bool branchPredictionEnabled = true;
215
216 /*! @_nodoc
217 * ======== getEnabled ========
218 * Get the 'type' bitmask of cache(s) enabled.
219 */
220 Bits16 getEnabled();
221
222 /*!
223 * ======== invL1dAll ========
224 * Invalidate all of L1 data cache.
225 *
226 * This function should be used with caution. In general, the
227 * L1 data cache may contain some stack variable or valid data
228 * that should not be invalidated. This function should be used
229 * only when all contents of L1 data cache is unwanted.
230 */
231 Void invL1dAll();
232
233 /*!
234 * ======== invL1pAll ========
235 * Invalidate all of L1 program cache.
236 */
237 Void invL1pAll();
238
239 /*!
240 * ======== preLoad ========
241 * Loads a memory block into the L2 cache.
242 *
243 * A block of memory is loaded into the L2 cache.
244 *
245 * The memory block is loaded into cache one L2 cache line at time.
246 *
247 * The byteCnt argument must be less than or equal to an L2 cache
248 * size. An assert is generated if this rule is violated.
249 *
250 * Except for the normal L1 instruction cache behavior
251 * during code execution, the L1 instruction cache is
252 * unaffected by this API.
253 * The L1 data cache will be temporarily polluted by the contents
254 * of the referenced memory block.
255 *
256 * @a(NOTE)
257 * Interrupts are disabled for the entire time the memory block
258 * is being loaded into cache. For this reason, use of this API
259 * is probably best at system intialization time
260 * (ie: within 'main()').
261 *
262 * @param(blockPtr) start address of range to be loaded
263 * @param(byteCnt) number of bytes to be loaded
264 */
265 Void preLoad(Ptr blockPtr, SizeT byteCnt);
266
267 /*!
268 * ======== enableBP ========
269 * Enable Branch Prediction
270 *
271 * Calling this API will enable branch prediction.
272 *
273 * @a(NOTE)
274 * Upon reset, the A15's Program Flow Prediction (Branch Prediction)
275 * feature is disabled.
276 */
277 Void enableBP();
278
279 /*!
280 * ======== disableBP ========
281 * Disable Branch Prediction
282 *
283 * Calling this API will disable branch prediction.
284 *
285 * @a(NOTE)
286 * Upon reset, the A15's Program Flow Prediction (Branch Prediction)
287 * feature is disabled.
288 */
289 Void disableBP();
290
291 /*!
292 * @_nodoc
293 * ======== wbAllLoUIS ========
294 * Write back all caches to PoU for an Inner Shareable domain
295 *
296 * This function writes back the data cache. There is no effect
297 * on program cache. All data cache lines are left valid.
298 *
299 * On Cortex-A15, this function will write back the local CPU's
300 * L1 data cache. This API should be called with Hwis and/or Tasking
301 * disabled to guarantee the write back operation is complete.
302 */
303 Void wbAllLoUIS();
304
305 /*!
306 * @_nodoc
307 * ======== wbInvAllLoUIS ========
308 * Write back invalidate all caches to PoU for an Inner Shareable domain
309 *
310 * On Cortex-A15, this function will write back and invalidate the local
311 * CPU's L1 data cache. This API should be called with Hwis and/or Tasking
312 * disabled to guarantee the write back invalidate operation is complete.
313 */
314 Void wbInvAllLoUIS();
315
316 /*!
317 * ======== invBPAll ========
318 * Invalidate all branch predictors
319 *
320 * Invalidates all branch predictors on this core. If running in SMP mode,
321 * this operation is broadcast to all other cores.
322 */
323 Void invBPAll();
324
325 internal:
326
327 328 329 330 331 332 333 334
335 Void initModuleState();
336
337 338 339 340
341 Void startup();
342
343 344 345 346 347 348 349 350 351 352 353 354
355 Void disableL1D();
356
357 358 359 360 361 362 363 364 365 366 367 368 369
370 Void disableL1P();
371
372 373 374 375 376 377 378 379 380 381
382 Void enableL1D();
383
384 385 386 387 388 389 390 391 392 393 394 395 396 397
398 Void enableL1P();
399
400 401 402 403
404 Void invL1d(Ptr blockPtr, SizeT byteCnt, Bool wait);
405
406 407 408 409
410 Void invL1p(Ptr blockPtr, SizeT byteCnt, Bool wait);
411
412 413 414 415
416 Void preFetch(Ptr blockPtr, SizeT byteCnt);
417
418 /*!
419 * ======== getL2AuxControlReg ========
420 * Get current L2 Aux Control register contents
421 */
422 Bits32 getL2AuxControlReg();
423
424 425 426 427 428 429 430
431 Void setL2AuxControlReg(Bits32 arg);
432
433 434 435 436 437 438 439 440 441
442 Bits32 getCacheLevelInfo(UInt level);
443
444 struct Module_State {
445 Bits32 l1dInfo;
446 Bits32 l1pInfo;
447 Bits32 l2Info;
448 SizeT l2WaySize;
449 }
450 }