1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32
33 34 35 36
37
38 package ti.catalog.c6000;
39
40 /*!
41 * ======== Vayu ========
42 * The Vayu device data sheet module.
43 *
44 * This module implements the ICpuDataSheet interface and is
45 * used by platforms to obtain "data sheet" information about this device.
46 */
47 metaonly module Vayu inherits ti.catalog.ICpuDataSheet
48 {
49
50 config long cacheSizeL1[string] = [
51 ["0k", 0x0000],
52 ["4k", 0x1000],
53 ["8k", 0x2000],
54 ["16k", 0x4000],
55 ["32k", 0x8000]
56 ];
57
58 config long cacheSizeL2[string] = [
59 ["0k", 0x000000],
60 ["32k", 0x008000],
61 ["64k", 0x010000],
62 ["128k", 0x020000],
63 ["256k", 0x040000]
64 ];
65
66 readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] = [
67 ['l1PMode',{desc:"L1P Cache",
68 base: 0x00E00000,
69 map : [["0k" ,0x0000],
70 ["4k" ,0x1000],
71 ["8k" ,0x2000],
72 ["16k",0x4000],
73 ["32k",0x8000]],
74 defaultValue: "32k",
75 memorySection: "L1PSRAM"}],
76
77 ['l1DMode',{desc:"L1D Cache",
78 base: 0x00F00000,
79 map : [["0k" ,0x0000],
80 ["4k" ,0x1000],
81 ["8k" ,0x2000],
82 ["16k" ,0x4000],
83 ["32k" ,0x8000]],
84 defaultValue: "32k",
85 memorySection: "L1DSRAM"}],
86
87 ['l2Mode',{desc:"L2 Cache",
88 base: 0x00800000,
89 map : [["0k" ,0x0000],
90 ["32k" ,0x8000],
91 ["64k" ,0x10000],
92 ["128k" ,0x020000],
93 ["256k" ,0x040000]],
94 defaultValue: "0k",
95 memorySection: "L2SRAM"}],
96
97 ];
98
99 instance:
100 config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp0;
101 override config string cpuCore = "6600";
102 override config string isa = "66";
103 override config string cpuCoreRevision = "1.0";
104
105 override config int minProgUnitSize = 1;
106 override config int minDataUnitSize = 1;
107 override config int dataWordSize = 4;
108
109 /*!
110 * ======== memMap ========
111 * The default memory map for this device
112 */
113 config xdc.platform.IPlatform.Memory memMap[string] = [
114 ["L2SRAM", {
115 comment: "256KB L2 SRAM/CACHE",
116 name: "L2SRAM",
117 base: 0x00800000,
118 len: 0x00040000,
119 space: "code/data",
120 access: "RWX"
121 }],
122
123 ["L1PSRAM", {
124 comment: "32KB RAM/CACHE L1 program memory",
125 name: "L1PSRAM",
126 base: 0x00E00000,
127 len: 0x00008000,
128 space: "code",
129 access: "RWX"
130 }],
131
132 ["L1DSRAM", {
133 comment: "32KB RAM/CACHE L1 data memory",
134 name: "L1DSRAM",
135 base: 0x00F00000,
136 len: 0x00008000,
137 space: "data",
138 access: "RW"
139 }],
140 ];
141 };