1 2 3 4 5 6 7 8 9 10 11
12 requires xdc.runtime;
13
14 /*!
15 * ======== gnu.targets.rts86M ========
16 * Runtime support package for the MacOS x86 targets
17 *
18 * This package builds a library of standard XDC system support functions.
19 * In particular, it builds several implementations of the
20 * xdc.runtime.ISystemProvider interface. Moreover, this package uses sources
21 * that are part of the xdc.runtime package (to avoid having multiple copies
22 * of the same source in different runtime support packages for different
23 * ISAs.
24 */
25 package gnu.targets.rts86M [1, 0, 0] {
26 }
27 28 29 30
31