1 2 3 4
5
6 7 8 9 10 11 12 13 14 15
16 import xdc.bld.ITarget2;
17
18 /*!
19 * ======== A15F.xdc ========
20 * Embedded Cortex A15, little endian, hard-float, bare metal target
21 *
22 * This module defines an embedded bare metal target on Cortex A15. The target
23 * generates code compatible with the "v7A" architecture.
24 *
25 */
26 metaonly module A15F inherits gnu.targets.arm.ITarget {
27 override readonly config string name = "A15F";
28 override readonly config string suffix = "a15fg";
29 override readonly config string isa = "v7A15";
30 override readonly config xdc.bld.ITarget.Model model= {
31 endian: "little",
32 shortEnums: true
33 };
34
35 override readonly config Bool alignDirectiveSupported = true;
36
37 override readonly config string rts = "gnu.targets.arm.rtsv7A";
38 override config string platform = "ti.platforms.sdp5430";
39
40 override config string GCCTARG = "arm-none-eabi";
41
42 override readonly config String stdInclude = "gnu/targets/arm/std.h";
43
44 override readonly config ITarget2.Command cc = {
45 cmd: "$(rootDir)/bin/$(GCCTARG)-gcc -c -MD -MF $@.dep",
46 opts: "-mcpu=cortex-a15 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -g"
47 };
48
49 readonly config ITarget2.Command ccBin = {
50 cmd: "bin/arm-none-eabi-gcc -c -MD -MF $@.dep",
51 opts: "-mcpu=cortex-a15 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -g"
52 };
53
54 override config ITarget2.Options ccOpts = {
55 prefix: "-Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections ",
56 suffix: "-Dfar= -D__DYNAMIC_REENT__ "
57 };
58
59 /*!
60 * ======== ccConfigOpts ========
61 * User configurable compiler options for the generated config C file.
62 */
63 override config ITarget2.Options ccConfigOpts = {
64 prefix: "$(ccOpts.prefix)",
65 suffix: "$(ccOpts.suffix)"
66 };
67
68 override readonly config ITarget2.Command asm = {
69 cmd: "$(rootDir)/bin/$(GCCTARG)-gcc -c -x assembler-with-cpp",
70 opts: "-mcpu=cortex-a15 -mfpu=neon -mfloat-abi=hard"
71 };
72
73 readonly config ITarget2.Command asmBin = {
74 cmd: "bin/arm-none-eabi-gcc -c -x assembler-with-cpp",
75 opts: "-mcpu=cortex-a15 -mfpu=neon -mfloat-abi=hard"
76 };
77
78 override config ITarget2.Options lnkOpts = {
79 prefix: "-mfloat-abi=hard -nostartfiles -Wl,-static -Wl,--gc-sections",
80 suffix: "-L$(packageBase)/libs/install-native/$(GCCTARG)/lib/hard -Wl,--start-group -lgcc -lc -lm -Wl,--end-group --specs=nano.specs -Wl,-Map=$(XDCCFGDIR)/$@.map"
81 };
82
83 readonly config ITarget2.Command arBin = {
84 cmd: "bin/arm-none-eabi-ar ",
85 opts: ""
86 };
87
88 /*!
89 * ======== bspLib ========
90 * bspLib is assigned the name of the BSP library. The specified library
91 * is included on the link line.
92 *
93 * Possible values for this field are "nosys" and "rdimon" with the default
94 * being "nosys".
95 */
96 override config string bspLib = "nosys";
97
98 /*!
99 * ======== includeOpts ========
100 * Additional user configurable target-specific include path options
101 *
102 * This target uses newlib-nano run-time.
103 */
104 override config string includeOpts = "-I$(packageBase)/libs/install-native/$(GCCTARG)/include/newlib-nano -I$(packageBase)/libs/install-native/$(GCCTARG)/include";
105
106 107 108
109 override config xdc.bld.ITarget.OptionSet profiles[string] = [
110 ["debug", {
111 compileOpts: {
112 copts: "-g",
113 defs: "-D_DEBUG_=1",
114 },
115 linkOpts: "-g",
116 }],
117
118 ["release", {
119 compileOpts: {
120 copts: " -O2 ",
121 },
122 linkOpts: " ",
123 }],
124 ];
125
126 127 128
129 override config String compatibleSuffixes[] = [];
130
131 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
132 t_IArg : { size: 4, align: 4 },
133 t_Char : { size: 1, align: 1 },
134 t_Double : { size: 8, align: 8 },
135 t_Float : { size: 4, align: 4 },
136 t_Fxn : { size: 4, align: 4 },
137 t_Int : { size: 4, align: 4 },
138 t_Int8 : { size: 1, align: 1 },
139 t_Int16 : { size: 2, align: 2 },
140 t_Int32 : { size: 4, align: 4 },
141 t_Int64 : { size: 8, align: 8 },
142 t_Long : { size: 4, align: 4 },
143 t_LDouble : { size: 8, align: 8 },
144 t_LLong : { size: 8, align: 8 },
145 t_Ptr : { size: 4, align: 4 },
146 t_Short : { size: 2, align: 2 },
147 t_Size : { size: 4, align: 4 },
148 };
149 }
150 151 152 153
154