TI Cortex-R5F with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexR:AM65X
Tool Chain Version: 18.1.2
BIOS Version: bios_6_75_00_13_eng
XDCTools Version: xdctools_3_50_08_22_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 15140 | 670 | 384 | 16194 | 1024 | 512 | 0 | 6354 | 7890 |
Semaphore | 16452 | 798 | 384 | 17634 | 1024 | 512 | 0 | 6386 | 7922 |
Mutex | 16788 | 902 | 384 | 18074 | 1024 | 512 | 0 | 6430 | 7966 |
Clock | 17188 | 970 | 384 | 18542 | 1024 | 512 | 0 | 6470 | 8006 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 17252 | 921 | 408 | 18581 | 1024 | 512 | 0 | 6294 | 7830 |
Semaphore | 18420 | 1015 | 416 | 19851 | 1024 | 512 | 0 | 6326 | 7862 |
Mutex | 18548 | 1047 | 416 | 20011 | 1024 | 512 | 0 | 6326 | 7862 |
Clock | 18948 | 1115 | 416 | 20479 | 1024 | 512 | 0 | 6338 | 7874 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 21972 | 1121 | 520 | 23613 | 1024 | 1536 | 0 | 6750 | 9310 |
Semaphore | 22212 | 1121 | 520 | 23853 | 1024 | 1536 | 0 | 6778 | 9338 |
Mutex | 22484 | 1121 | 520 | 24125 | 1024 | 1536 | 0 | 6822 | 9382 |
Timer | 23732 | 1189 | 520 | 25441 | 1024 | 1536 | 0 | 6834 | 9394 |
All sizes are in 8-bit bytes