TI Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 18.1.4
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 6946 | 429 | 304 | 7679 | 1024 | 512 | 0 | 1502 | 3038 |
Semaphore | 7762 | 557 | 304 | 8623 | 1024 | 512 | 0 | 1534 | 3070 |
Mutex | 7994 | 661 | 304 | 8959 | 1024 | 512 | 0 | 1578 | 3114 |
Clock | 8282 | 729 | 304 | 9315 | 1024 | 512 | 0 | 1618 | 3154 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8306 | 680 | 320 | 9306 | 1024 | 512 | 0 | 1442 | 2978 |
Semaphore | 9090 | 774 | 336 | 10200 | 1024 | 512 | 0 | 1474 | 3010 |
Mutex | 9146 | 806 | 336 | 10288 | 1024 | 512 | 0 | 1474 | 3010 |
Clock | 9434 | 874 | 336 | 10644 | 1024 | 512 | 0 | 1486 | 3022 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 10762 | 866 | 416 | 12044 | 1024 | 1536 | 0 | 1838 | 4398 |
Semaphore | 10970 | 866 | 416 | 12252 | 1024 | 1536 | 0 | 1866 | 4426 |
Mutex | 11130 | 866 | 416 | 12412 | 1024 | 1536 | 0 | 1910 | 4470 |
Timer | 11922 | 934 | 424 | 13280 | 1024 | 1536 | 0 | 1922 | 4482 |
All sizes are in 8-bit bytes