C674 Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 8.2.5
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21088 | 465 | 584 | 22137 | 1024 | 512 | 0 | 1476 | 3012 |
Semaphore | 22688 | 593 | 568 | 23849 | 1024 | 512 | 0 | 1516 | 3052 |
Mutex | 23168 | 825 | 560 | 24553 | 1024 | 512 | 0 | 1564 | 3100 |
Clock | 23712 | 897 | 568 | 25177 | 1024 | 512 | 0 | 1604 | 3140 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24768 | 721 | 576 | 26065 | 1024 | 512 | 0 | 1412 | 2948 |
Semaphore | 25888 | 921 | 600 | 27409 | 1024 | 512 | 0 | 1444 | 2980 |
Mutex | 26144 | 953 | 600 | 27697 | 1024 | 512 | 0 | 1444 | 2980 |
Clock | 26656 | 1025 | 608 | 28289 | 1024 | 512 | 0 | 1456 | 2992 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 30688 | 921 | 840 | 32449 | 1024 | 1536 | 0 | 1806 | 4366 |
Semaphore | 30976 | 921 | 840 | 32737 | 1024 | 1536 | 0 | 1842 | 4402 |
Mutex | 31328 | 921 | 848 | 33097 | 1024 | 1536 | 0 | 1902 | 4462 |
Timer | 33344 | 993 | 848 | 35185 | 1024 | 1536 | 0 | 1914 | 4474 |
All sizes are in 8-bit bytes