C28x large model Timing Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 18.1.3
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 256 |
Hwi_restore() | 19 |
Hwi_disable() | 13 |
Hwi dispatcher prolog | 203 |
Hwi dispatcher epilog | 151 |
Hwi dispatcher | 357 |
Hardware Interrupt to Blocked Task | 577 |
Hardware Interrupt to Software Interrupt | 417 |
Swi_enable() | 86 |
Swi_disable() | 11 |
Post Software Interrupt Again | 33 |
Post Software Interrupt without Context Switch | 116 |
Post Software Interrupt with Context Switch | 227 |
Create a New Task without Context Switch | 4260 |
Set a Task Priority without a Context Switch | 183 |
Task_yield() | 232 |
Post Semaphore No Waiting Task | 88 |
Post Semaphore No Task Switch | 199 |
Post Semaphore with Task Switch | 281 |
Pend on Semaphore No Context Switch | 70 |
Pend on Semaphore with Task Switch | 323 |
Clock_getTicks() | 10 |
POSIX Create a New Task without Context Switch | 7215 |
POSIX Set a Task Priority without a Context Switch | 234 |
POSIX Post Semaphore No Waiting Task | 97 |
POSIX Post Semaphore No Task Switch | 208 |
POSIX Post Semaphore with Task Switch | 290 |
POSIX Pend on Semaphore No Context Switch | 81 |
POSIX Pend on Semaphore with Task Switch | 334 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-v28 -DLARGE_MODEL=1 -ml -mo –program_level_compile -o3”.
Runtime performance was optimized by reducing CPU clock speed to eliminate flash wait states.
The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.