C28x with hard FP Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 18.1.3
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9652 | 2174 | 1726 | 13552 | 2048 | 1024 | 0 | 1776 | 4848 |
Semaphore | 9926 | 2294 | 1726 | 13946 | 2048 | 1024 | 0 | 1808 | 4880 |
Mutex | 10046 | 2350 | 1726 | 14122 | 2048 | 1024 | 0 | 1900 | 4972 |
Clock | 10322 | 2418 | 1726 | 14466 | 2048 | 1024 | 0 | 1900 | 4972 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11438 | 2358 | 1908 | 15704 | 2048 | 1024 | 0 | 1688 | 4760 |
Semaphore | 11118 | 2454 | 1908 | 15480 | 2048 | 1024 | 0 | 1696 | 4768 |
Mutex | 10982 | 2386 | 1908 | 15276 | 2048 | 1024 | 0 | 1696 | 4768 |
Clock | 11246 | 2454 | 1908 | 15608 | 2048 | 1024 | 0 | 1700 | 4772 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13704 | 2430 | 2362 | 18496 | 2048 | 2560 | 0 | 2238 | 6846 |
Semaphore | 13782 | 2430 | 2362 | 18574 | 2048 | 2560 | 0 | 2266 | 6874 |
Mutex | 13968 | 2430 | 2362 | 18760 | 2048 | 2560 | 0 | 2306 | 6914 |
Timer | 14992 | 2498 | 2362 | 19852 | 2048 | 2560 | 0 | 2310 | 6918 |
All sizes are in 16-bit bytes