ARP32 Size Benchmarks
Target Platform: ti.platforms.evmC6A8149
Tool Chain Version: 1.0.7
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8292 | 415 | 492 | 9199 | 1024 | 512 | 0 | 960 | 2496 |
Semaphore | 9252 | 547 | 492 | 10291 | 1024 | 512 | 0 | 992 | 2528 |
Mutex | 9484 | 787 | 492 | 10763 | 1024 | 512 | 0 | 1036 | 2572 |
Clock | 9820 | 855 | 492 | 11167 | 1024 | 512 | 0 | 1076 | 2612 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10208 | 669 | 608 | 11485 | 1024 | 512 | 0 | 980 | 2516 |
Semaphore | 11052 | 887 | 608 | 12547 | 1024 | 512 | 0 | 988 | 2524 |
Mutex | 11128 | 919 | 608 | 12655 | 1024 | 512 | 0 | 988 | 2524 |
Clock | 11448 | 987 | 608 | 13043 | 1024 | 512 | 0 | 992 | 2528 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13876 | 881 | 868 | 15625 | 1024 | 1536 | 0 | 1402 | 3962 |
Semaphore | 13996 | 881 | 868 | 15745 | 1024 | 1536 | 0 | 1434 | 3994 |
Mutex | 14200 | 881 | 868 | 15949 | 1024 | 1536 | 0 | 1478 | 4038 |
Timer | 15344 | 949 | 868 | 17161 | 1024 | 1536 | 0 | 1482 | 4042 |
All sizes are in 8-bit bytes