MSP430 large code, restricted data Size Benchmarks
Target Platform: ti.platforms.msp430:MSP430F5438A:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7266 | 503 | 264 | 8033 | 512 | 512 | 0 | 596 | 1620 |
Semaphore | 8246 | 601 | 264 | 9111 | 512 | 512 | 0 | 626 | 1650 |
Mutex | 8466 | 813 | 264 | 9543 | 512 | 512 | 0 | 668 | 1692 |
Clock | 8756 | 867 | 264 | 9887 | 512 | 512 | 0 | 706 | 1730 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9426 | 737 | 284 | 10447 | 512 | 512 | 0 | 550 | 1574 |
Semaphore | 10476 | 895 | 292 | 11663 | 512 | 512 | 0 | 582 | 1606 |
Mutex | 10596 | 925 | 292 | 11813 | 512 | 512 | 0 | 582 | 1606 |
Clock | 10862 | 979 | 298 | 12139 | 512 | 512 | 0 | 594 | 1618 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13380 | 897 | 394 | 14671 | 512 | 1280 | 0 | 902 | 2694 |
Semaphore | 13456 | 897 | 392 | 14745 | 512 | 1280 | 0 | 930 | 2722 |
Mutex | 13650 | 897 | 394 | 14941 | 512 | 1280 | 0 | 974 | 2766 |
Timer | 14640 | 951 | 398 | 15989 | 512 | 1280 | 0 | 986 | 2778 |
All sizes are in 8-bit bytes