TI Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 18.1.2
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7898 | 457 | 352 | 8707 | 1024 | 512 | 0 | 1674 | 3210 |
Semaphore | 8690 | 585 | 352 | 9627 | 1024 | 512 | 0 | 1706 | 3242 |
Mutex | 8922 | 689 | 352 | 9963 | 1024 | 512 | 0 | 1750 | 3286 |
Clock | 9218 | 757 | 352 | 10327 | 1024 | 512 | 0 | 1790 | 3326 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9290 | 708 | 376 | 10374 | 1024 | 512 | 0 | 1614 | 3150 |
Semaphore | 10026 | 802 | 384 | 11212 | 1024 | 512 | 0 | 1646 | 3182 |
Mutex | 10106 | 834 | 384 | 11324 | 1024 | 512 | 0 | 1646 | 3182 |
Clock | 10370 | 902 | 384 | 11656 | 1024 | 512 | 0 | 1658 | 3194 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11762 | 894 | 464 | 13120 | 1024 | 1280 | 0 | 2010 | 4314 |
Semaphore | 11954 | 894 | 464 | 13312 | 1024 | 1280 | 0 | 2038 | 4342 |
Mutex | 12114 | 894 | 464 | 13472 | 1024 | 1280 | 0 | 2082 | 4386 |
Timer | 12914 | 962 | 472 | 14348 | 1024 | 1280 | 0 | 2094 | 4398 |
All sizes are in 8-bit bytes