C28x ELF with hard FP Timing Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 237 |
Hwi_restore() | 19 |
Hwi_disable() | 13 |
Hwi dispatcher prolog | 201 |
Hwi dispatcher epilog | 149 |
Hwi dispatcher | 351 |
Hardware Interrupt to Blocked Task | 576 |
Hardware Interrupt to Software Interrupt | 411 |
Swi_enable() | 87 |
Swi_disable() | 11 |
Post Software Interrupt Again | 33 |
Post Software Interrupt without Context Switch | 121 |
Post Software Interrupt with Context Switch | 227 |
Create a New Task without Context Switch | 4316 |
Set a Task Priority without a Context Switch | 178 |
Task_yield() | 233 |
Post Semaphore No Waiting Task | 87 |
Post Semaphore No Task Switch | 200 |
Post Semaphore with Task Switch | 281 |
Pend on Semaphore No Context Switch | 71 |
Pend on Semaphore with Task Switch | 323 |
Clock_getTicks() | 10 |
POSIX Create a New Task without Context Switch | 7530 |
POSIX Set a Task Priority without a Context Switch | 232 |
POSIX Post Semaphore No Waiting Task | 96 |
POSIX Post Semaphore No Task Switch | 208 |
POSIX Post Semaphore with Task Switch | 289 |
POSIX Pend on Semaphore No Context Switch | 79 |
POSIX Pend on Semaphore with Task Switch | 331 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.