C28x ELF with hard FP Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7834 | 1458 | 336 | 9628 | 2048 | 1024 | 0 | 1612 | 4684 |
Semaphore | 8634 | 1582 | 336 | 10552 | 2048 | 1024 | 0 | 1644 | 4716 |
Mutex | 8834 | 1978 | 336 | 11148 | 2048 | 1024 | 0 | 1736 | 4808 |
Clock | 9110 | 2046 | 336 | 11492 | 2048 | 1024 | 0 | 1736 | 4808 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9614 | 1834 | 400 | 11848 | 2048 | 1024 | 0 | 1664 | 4736 |
Semaphore | 10368 | 2052 | 400 | 12820 | 2048 | 1024 | 0 | 1672 | 4744 |
Mutex | 10458 | 2084 | 400 | 12942 | 2048 | 1024 | 0 | 1672 | 4744 |
Clock | 10722 | 2152 | 400 | 13274 | 2048 | 1024 | 0 | 1676 | 4748 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 12946 | 2026 | 536 | 15508 | 2048 | 2560 | 0 | 2108 | 6716 |
Semaphore | 13024 | 2026 | 536 | 15586 | 2048 | 2560 | 0 | 2110 | 6718 |
Mutex | 13210 | 2026 | 536 | 15772 | 2048 | 2560 | 0 | 2238 | 6846 |
Timer | 14244 | 2094 | 536 | 16874 | 2048 | 2560 | 0 | 2238 | 6846 |
All sizes are in 16-bit bytes