C674 Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 8.1.2
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21280 | 473 | 600 | 22353 | 1024 | 512 | 0 | 1540 | 3076 |
Semaphore | 22880 | 601 | 584 | 24065 | 1024 | 512 | 0 | 1580 | 3116 |
Mutex | 23360 | 833 | 584 | 24777 | 1024 | 512 | 0 | 1628 | 3164 |
Clock | 23904 | 897 | 584 | 25385 | 1024 | 512 | 0 | 1668 | 3204 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24896 | 729 | 704 | 26329 | 1024 | 512 | 0 | 1564 | 3100 |
Semaphore | 26048 | 929 | 688 | 27665 | 1024 | 512 | 0 | 1576 | 3112 |
Mutex | 26304 | 961 | 688 | 27953 | 1024 | 512 | 0 | 1576 | 3112 |
Clock | 26816 | 1025 | 688 | 28529 | 1024 | 512 | 0 | 1580 | 3116 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 31104 | 929 | 960 | 32993 | 1024 | 1536 | 0 | 1962 | 4522 |
Semaphore | 31392 | 929 | 960 | 33281 | 1024 | 1536 | 0 | 1994 | 4554 |
Mutex | 31744 | 929 | 960 | 33633 | 1024 | 1536 | 0 | 2042 | 4602 |
Timer | 33792 | 993 | 960 | 35745 | 1024 | 1536 | 0 | 2046 | 4606 |
All sizes are in 8-bit bytes