C674 Object Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 8.1.2
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
Object Name | Size |
---|---|
Hwi | 56 |
Swi | 64 |
Task | 120 |
Semaphore | 40 |
GateMutex | 48 |
Clock | 48 |
POSIX Pthread | 208 |
POSIX Semaphore | 32 |
POSIX Mutex | 8 |
POSIX Timer | 72 |
All sizes are in 8-bit bytes
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.