C28x large model Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9244 | 2174 | 1726 | 13144 | 4 | 512 | 0 | 1816 | 2332 |
Semaphore | 9512 | 2294 | 1726 | 13532 | 4 | 512 | 0 | 1848 | 2364 |
Mutex | 9632 | 2350 | 1726 | 13708 | 4 | 512 | 0 | 1940 | 2456 |
Clock | 9898 | 2418 | 1726 | 14042 | 4 | 512 | 0 | 1940 | 2456 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10934 | 2360 | 1908 | 15202 | 4 | 512 | 0 | 1724 | 2240 |
Semaphore | 10642 | 2454 | 1908 | 15004 | 4 | 512 | 0 | 1724 | 2240 |
Mutex | 10510 | 2386 | 1908 | 14804 | 4 | 512 | 0 | 1724 | 2240 |
Clock | 10770 | 2454 | 1908 | 15132 | 4 | 512 | 0 | 1724 | 2240 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13272 | 2430 | 2362 | 18064 | 4 | 2048 | 0 | 2272 | 4324 |
Semaphore | 13350 | 2430 | 2362 | 18142 | 4 | 2048 | 0 | 2272 | 4324 |
Mutex | 13532 | 2430 | 2362 | 18324 | 4 | 2048 | 0 | 2344 | 4396 |
Timer | 14532 | 2498 | 2362 | 19392 | 4 | 2048 | 0 | 2348 | 4400 |
All sizes are in 16-bit bytes