C28x with hard FP Timing Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 241 |
Hwi_restore() | 19 |
Hwi_disable() | 13 |
Hwi dispatcher prolog | 211 |
Hwi dispatcher epilog | 157 |
Hwi dispatcher | 367 |
Hardware Interrupt to Blocked Task | 591 |
Hardware Interrupt to Software Interrupt | 422 |
Swi_enable() | 86 |
Swi_disable() | 12 |
Post Software Interrupt Again | 33 |
Post Software Interrupt without Context Switch | 119 |
Post Software Interrupt with Context Switch | 227 |
Create a New Task without Context Switch | 4346 |
Set a Task Priority without a Context Switch | 177 |
Task_yield() | 239 |
Post Semaphore No Waiting Task | 86 |
Post Semaphore No Task Switch | 198 |
Post Semaphore with Task Switch | 286 |
Pend on Semaphore No Context Switch | 71 |
Pend on Semaphore with Task Switch | 329 |
Clock_getTicks() | 11 |
POSIX Create a New Task without Context Switch | 7368 |
POSIX Set a Task Priority without a Context Switch | 232 |
POSIX Post Semaphore No Waiting Task | 96 |
POSIX Post Semaphore No Task Switch | 207 |
POSIX Post Semaphore with Task Switch | 297 |
POSIX Pend on Semaphore No Context Switch | 80 |
POSIX Pend on Semaphore with Task Switch | 340 |
Runtime performance was optimized by reducing CPU clock speed to eliminate flash wait states.
The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.