C28x with hard FP Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9638 | 2174 | 1726 | 13538 | 2048 | 1024 | 0 | 1776 | 4848 |
Semaphore | 9912 | 2294 | 1726 | 13932 | 2048 | 1024 | 0 | 1808 | 4880 |
Mutex | 10032 | 2350 | 1726 | 14108 | 2048 | 1024 | 0 | 1900 | 4972 |
Clock | 10308 | 2418 | 1726 | 14452 | 2048 | 1024 | 0 | 1900 | 4972 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11422 | 2360 | 1908 | 15690 | 2048 | 1024 | 0 | 1688 | 4760 |
Semaphore | 11102 | 2454 | 1908 | 15464 | 2048 | 1024 | 0 | 1696 | 4768 |
Mutex | 10966 | 2386 | 1908 | 15260 | 2048 | 1024 | 0 | 1696 | 4768 |
Clock | 11230 | 2454 | 1908 | 15592 | 2048 | 1024 | 0 | 1700 | 4772 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13786 | 2430 | 2362 | 18578 | 2048 | 2560 | 0 | 2238 | 6846 |
Semaphore | 13864 | 2430 | 2362 | 18656 | 2048 | 2560 | 0 | 2266 | 6874 |
Mutex | 14050 | 2430 | 2362 | 18842 | 2048 | 2560 | 0 | 2306 | 6914 |
Timer | 15084 | 2498 | 2362 | 19944 | 2048 | 2560 | 0 | 2310 | 6918 |
All sizes are in 16-bit bytes