ARP32 Size Benchmarks
Target Platform: ti.platforms.evmC6A8149
Tool Chain Version: 1.0.7
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8296 | 415 | 492 | 9203 | 1024 | 512 | 0 | 960 | 2496 |
Semaphore | 9256 | 547 | 492 | 10295 | 1024 | 512 | 0 | 992 | 2528 |
Mutex | 9488 | 787 | 492 | 10767 | 1024 | 512 | 0 | 1036 | 2572 |
Clock | 9824 | 855 | 492 | 11171 | 1024 | 512 | 0 | 1076 | 2612 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10212 | 669 | 608 | 11489 | 1024 | 512 | 0 | 980 | 2516 |
Semaphore | 11056 | 887 | 608 | 12551 | 1024 | 512 | 0 | 988 | 2524 |
Mutex | 11132 | 919 | 608 | 12659 | 1024 | 512 | 0 | 988 | 2524 |
Clock | 11452 | 987 | 608 | 13047 | 1024 | 512 | 0 | 992 | 2528 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 14108 | 881 | 868 | 15857 | 1024 | 1536 | 0 | 1402 | 3962 |
Semaphore | 14228 | 881 | 868 | 15977 | 1024 | 1536 | 0 | 1434 | 3994 |
Mutex | 14432 | 881 | 868 | 16181 | 1024 | 1536 | 0 | 1478 | 4038 |
Timer | 15584 | 949 | 868 | 17401 | 1024 | 1536 | 0 | 1482 | 4042 |
All sizes are in 8-bit bytes