TI Cortex-A8 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 18.1.2
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 18176 | 403 | 432 | 19011 | 1024 | 512 | 0 | 20326 | 21862 |
Semaphore | 19368 | 531 | 432 | 20331 | 1024 | 512 | 0 | 20358 | 21894 |
Mutex | 19692 | 635 | 448 | 20775 | 1024 | 512 | 0 | 20402 | 21938 |
Clock | 20136 | 703 | 432 | 21271 | 1024 | 512 | 0 | 20442 | 21978 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 20340 | 654 | 464 | 21458 | 1024 | 512 | 0 | 20266 | 21802 |
Semaphore | 21440 | 748 | 456 | 22644 | 1024 | 512 | 0 | 20298 | 21834 |
Mutex | 21536 | 780 | 464 | 22780 | 1024 | 512 | 0 | 20298 | 21834 |
Clock | 21964 | 848 | 480 | 23292 | 1024 | 512 | 0 | 20310 | 21846 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 24932 | 854 | 576 | 26362 | 1024 | 1536 | 0 | 20722 | 23282 |
Semaphore | 25172 | 854 | 576 | 26602 | 1024 | 1536 | 0 | 20750 | 23310 |
Mutex | 25404 | 854 | 576 | 26834 | 1024 | 1536 | 0 | 20794 | 23354 |
Timer | 26568 | 922 | 568 | 28058 | 1024 | 1536 | 0 | 20806 | 23366 |
All sizes are in 8-bit bytes