TI Cortex-A8 with hard FP Timing Benchmarks
Target Platform: ti.platforms.evmAM3359
Tool Chain Version: 18.1.2
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 452 |
Hwi_restore() | 24 |
Hwi_disable() | 18 |
Hwi dispatcher prolog | 549 |
Hwi dispatcher epilog | 219 |
Hwi dispatcher | 739 |
Hardware Interrupt to Blocked Task | 922 |
Hardware Interrupt to Software Interrupt | 737 |
Swi_enable() | 103 |
Swi_disable() | 6 |
Post Software Interrupt Again | 51 |
Post Software Interrupt without Context Switch | 157 |
Post Software Interrupt with Context Switch | 180 |
Create a New Task without Context Switch | 1809 |
Set a Task Priority without a Context Switch | 147 |
Task_yield() | 246 |
Post Semaphore No Waiting Task | 103 |
Post Semaphore No Task Switch | 196 |
Post Semaphore with Task Switch | 308 |
Pend on Semaphore No Context Switch | 73 |
Pend on Semaphore with Task Switch | 277 |
Clock_getTicks() | 5 |
POSIX Create a New Task without Context Switch | 3159 |
POSIX Set a Task Priority without a Context Switch | 122 |
POSIX Post Semaphore No Waiting Task | 111 |
POSIX Post Semaphore No Task Switch | 204 |
POSIX Post Semaphore with Task Switch | 329 |
POSIX Pend on Semaphore No Context Switch | 79 |
POSIX Pend on Semaphore with Task Switch | 283 |
The benchmark application was built using BIOS.LibType_Custom with the following compiler options: “–endian=little -mv7A8 –abi=eabi –neon –float_support=vfpv3 -q -ms –opt_for_speed=2 –program_level_compile -o3”.
Timings were obtained with the cache enabled.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.