GCC Cortex-A8 with hard FP Timing Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 7.2.1
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 483 |
Hwi_restore() | 33 |
Hwi_disable() | 14 |
Hwi dispatcher prolog | 545 |
Hwi dispatcher epilog | 247 |
Hwi dispatcher | 788 |
Hardware Interrupt to Blocked Task | 1059 |
Hardware Interrupt to Software Interrupt | 836 |
Swi_enable() | 128 |
Swi_disable() | 8 |
Post Software Interrupt Again | 65 |
Post Software Interrupt without Context Switch | 167 |
Post Software Interrupt with Context Switch | 220 |
Create a New Task without Context Switch | 2799 |
Set a Task Priority without a Context Switch | 174 |
Task_yield() | 340 |
Post Semaphore No Waiting Task | 184 |
Post Semaphore No Task Switch | 313 |
Post Semaphore with Task Switch | 407 |
Pend on Semaphore No Context Switch | 80 |
Pend on Semaphore with Task Switch | 384 |
Clock_getTicks() | 4 |
POSIX Create a New Task without Context Switch | 4893 |
POSIX Set a Task Priority without a Context Switch | 165 |
POSIX Post Semaphore No Waiting Task | 150 |
POSIX Post Semaphore No Task Switch | 328 |
POSIX Post Semaphore with Task Switch | 424 |
POSIX Pend on Semaphore No Context Switch | 95 |
POSIX Pend on Semaphore with Task Switch | 391 |
The benchmark application was built using BIOS.LibType_Custom with the following compiler options:
“-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -g -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.
Timings were obtained with the cache enabled.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.