GCC Cortex-A8 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 7.2.1
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24600 | 814 | 0 | 25414 | 1024 | 512 | 0 | 20656 | 22192 |
Semaphore | 25004 | 938 | 0 | 25942 | 1024 | 512 | 0 | 20688 | 22224 |
Mutex | 25196 | 1014 | 0 | 26210 | 1024 | 512 | 0 | 20732 | 22268 |
Clock | 25648 | 1082 | 0 | 26730 | 1024 | 512 | 0 | 20772 | 22308 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 26676 | 1190 | 0 | 27866 | 1024 | 512 | 0 | 20664 | 22200 |
Semaphore | 26060 | 1166 | 0 | 27226 | 1024 | 512 | 0 | 20672 | 22208 |
Mutex | 25824 | 1098 | 0 | 26922 | 1024 | 512 | 0 | 20672 | 22208 |
Clock | 26240 | 1166 | 0 | 27406 | 1024 | 512 | 0 | 20676 | 22212 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 29292 | 1230 | 0 | 30522 | 1024 | 1536 | 0 | 21052 | 23612 |
Semaphore | 29456 | 1230 | 0 | 30686 | 1024 | 1536 | 0 | 21080 | 23640 |
Mutex | 29700 | 1230 | 0 | 30930 | 1024 | 1536 | 0 | 21124 | 23684 |
Timer | 31060 | 1298 | 0 | 32358 | 1024 | 1536 | 0 | 21128 | 23688 |
All sizes are in 8-bit bytes