GCC Cortex-A15 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmDRA7XX
Tool Chain Version: 7.2.1
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 52964 | 910 | 0 | 53874 | 1024 | 512 | 0 | 20352 | 21888 |
Semaphore | 53412 | 1034 | 0 | 54446 | 1024 | 512 | 0 | 20384 | 21920 |
Mutex | 53600 | 1110 | 0 | 54710 | 1024 | 512 | 0 | 20428 | 21964 |
Clock | 54104 | 1178 | 0 | 55282 | 1024 | 512 | 0 | 20468 | 22004 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 55364 | 1286 | 0 | 56650 | 1024 | 512 | 0 | 20360 | 21896 |
Semaphore | 54572 | 1262 | 0 | 55834 | 1024 | 512 | 0 | 20368 | 21904 |
Mutex | 54308 | 1194 | 0 | 55502 | 1024 | 512 | 0 | 20368 | 21904 |
Clock | 54760 | 1262 | 0 | 56022 | 1024 | 512 | 0 | 20372 | 21908 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 58184 | 1326 | 0 | 59510 | 1024 | 1536 | 0 | 20756 | 23316 |
Semaphore | 58384 | 1326 | 0 | 59710 | 1024 | 1536 | 0 | 20784 | 23344 |
Mutex | 58664 | 1326 | 0 | 59990 | 1024 | 1536 | 0 | 20828 | 23388 |
Timer | 60160 | 1394 | 0 | 61554 | 1024 | 1536 | 0 | 20832 | 23392 |
All sizes are in 8-bit bytes