SYS/BIOS 6.73.00.12 GA Release Notes

Introduction

SYS/BIOS 6.73.00.12 is a GA of SYS/BIOS 6.73. CCS users must use CCSv7.2.0 or higher.

Please read the SYS/BIOS User’s Guide for help installing and setting up your environment to use SYS/BIOS 6.73.00.12.

Documentation

The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.

License and manifest.

Additional online sources of documentation.

Release notes from previous releases are also available in the release notes archive directory.

What’s New

SYS/BIOS 6.73.00.12 GA Release (this release).

Defects Fixed in SYS/BIOS 6.73.00.12 GA (Fixes since SYS/BIOS 6.70.00):

JIRA Issue ID Summary
SYSBIOS-689 dmtimer Timer_checkFreq() failure due to caching
SYSBIOS-688 Update Cortex-A53 to use GCC v7.x
SYSBIOS-684 Execute a CLREX instruction in a task switch
SYSBIOS-674 BIOS_getThreadType has race condition with SMP
SYSBIOS-672 MSP432E4 Boot_sysctl.c does not set the clock correct for USB configuration
SYSBIOS-668 SYS/BIOS (MSP430) does not work with 18.1.1.LTS compiler tools (issue in boot)
SYSBIOS-666 Load calculation crashes when no Idle task and allBlockedFunc is set
SYSBIOS-663 Use manifest constants to eliminate individual hook processing when possible.
SYSBIOS-643 Task_checkStacks’ error needs more data

Upgrade and Compatibility Information

SYS/BIOS 6.70, 6.55, 6.53, 6.52, 6.51, 6.50, 6.46 and 6.45

Migrating GCC Projects Built with SYS/BIOS v6.50 or older to SYS/BIOS v6.52

Host Support

Supported Operating Systems:

Dependencies

Minimum Required Software Versions:

Required Hardware

Device Support

Click here for the list of supported devices.

Validation Information

Click here for the list of compilers used to build and validate this release (scroll down to Supported Targets section).

Known Issues

Benchmarks

For a full description of Benchmarks please see the appendices in the SYS/BIOS 6 User’s Guide.

Versioning

All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).

This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.

To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. bios_6_30_00_00).

Subsequent releases of patch upgrades will be identified by the patch number, ex. SYS/BIOS 6.30.01.15 with directory bios_6_30_01_15. Typically, these patches only include critical bug fixes.

Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the Upgrade and Compatibility Information section.

Technical Support and Product Updates


Last updated: June 29, 2018 Build Ver: 6.73.00.12