TI Cortex-M4 Timing Benchmarks

Target Platform: ti.platforms.simplelink:CC3200:1

Tool Chain Version: 18.1.2

BIOS Version: bios_6_73_00_11_eng

XDCTools Version: xdctools_3_50_07_20_core

Benchmark Cycles
Interrupt Latency 127
Hwi_restore() 11
Hwi_disable() 15
Hwi dispatcher prolog 103
Hwi dispatcher epilog 237
Hwi dispatcher 334
Hardware Interrupt to Blocked Task 552
Hardware Interrupt to Software Interrupt 375
Swi_enable() 81
Swi_disable() 11
Post Software Interrupt Again 38
Post Software Interrupt without Context Switch 102
Post Software Interrupt with Context Switch 206
Create a New Task without Context Switch 2748
Set a Task Priority without a Context Switch 172
Task_yield() 217
Post Semaphore No Waiting Task 95
Post Semaphore No Task Switch 200
Post Semaphore with Task Switch 269
Pend on Semaphore No Context Switch 83
Pend on Semaphore with Task Switch 288
Clock_getTicks() 8
POSIX Create a New Task without Context Switch 5058
POSIX Set a Task Priority without a Context Switch 238
POSIX Post Semaphore No Waiting Task 108
POSIX Post Semaphore No Task Switch 216
POSIX Post Semaphore with Task Switch 285
POSIX Pend on Semaphore No Context Switch 95
POSIX Pend on Semaphore with Task Switch 306

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.

To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.