ARP32 Timing Benchmarks
Target Platform: ti.platforms.evmC6A8149
Tool Chain Version: 1.0.7
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 143 |
Hwi_restore() | 2 |
Hwi_disable() | 4 |
Hwi dispatcher prolog | 184 |
Hwi dispatcher epilog | 149 |
Hwi dispatcher | 332 |
Hardware Interrupt to Blocked Task | 440 |
Hardware Interrupt to Software Interrupt | 325 |
Swi_enable() | 48 |
Swi_disable() | 10 |
Post Software Interrupt Again | 18 |
Post Software Interrupt without Context Switch | 69 |
Post Software Interrupt with Context Switch | 144 |
Create a New Task without Context Switch | 1850 |
Set a Task Priority without a Context Switch | 128 |
Task_yield() | 160 |
Post Semaphore No Waiting Task | 59 |
Post Semaphore No Task Switch | 138 |
Post Semaphore with Task Switch | 190 |
Pend on Semaphore No Context Switch | 44 |
Pend on Semaphore with Task Switch | 214 |
Clock_getTicks() | 9 |
POSIX Create a New Task without Context Switch | 3553 |
POSIX Set a Task Priority without a Context Switch | 89 |
POSIX Post Semaphore No Waiting Task | 63 |
POSIX Post Semaphore No Task Switch | 142 |
POSIX Post Semaphore with Task Switch | 193 |
POSIX Pend on Semaphore No Context Switch | 49 |
POSIX Pend on Semaphore with Task Switch | 218 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–silicon_version=v210 -q –gen_func_subsections –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.