TI Cortex-A8 with hard FP Timing Benchmarks

Target Platform: ti.platforms.evmTI814X

Tool Chain Version: 18.1.2

BIOS Version: bios_6_73_00_11_eng

XDCTools Version: xdctools_3_50_07_20_core

Benchmark Cycles
Interrupt Latency 421
Hwi_restore() 24
Hwi_disable() 18
Hwi dispatcher prolog 526
Hwi dispatcher epilog 220
Hwi dispatcher 739
Hardware Interrupt to Blocked Task 937
Hardware Interrupt to Software Interrupt 737
Swi_enable() 101
Swi_disable() 6
Post Software Interrupt Again 51
Post Software Interrupt without Context Switch 157
Post Software Interrupt with Context Switch 180
Create a New Task without Context Switch 1809
Set a Task Priority without a Context Switch 147
Task_yield() 280
Post Semaphore No Waiting Task 103
Post Semaphore No Task Switch 196
Post Semaphore with Task Switch 308
Pend on Semaphore No Context Switch 73
Pend on Semaphore with Task Switch 277
Clock_getTicks() 5
POSIX Create a New Task without Context Switch 3132
POSIX Set a Task Priority without a Context Switch 122
POSIX Post Semaphore No Waiting Task 111
POSIX Post Semaphore No Task Switch 213
POSIX Post Semaphore with Task Switch 329
POSIX Pend on Semaphore No Context Switch 79
POSIX Pend on Semaphore with Task Switch 283

The benchmark application was built using BIOS.LibType_Custom with the following compiler options: “–endian=little -mv7A8 –abi=eabi –neon –float_support=vfpv3 -q -ms –opt_for_speed=2 –program_level_compile -o3”.

Timings were obtained with the cache enabled.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.