GCC Cortex-M4 with hard FP Timing Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 7.2.1

BIOS Version: bios_6_73_00_11_eng

XDCTools Version: xdctools_3_50_07_20_core

Benchmark Cycles
Interrupt Latency 149
Hwi_restore() 8
Hwi_disable() 9
Hwi dispatcher prolog 141
Hwi dispatcher epilog 240
Hwi dispatcher 372
Hardware Interrupt to Blocked Task 628
Hardware Interrupt to Software Interrupt 403
Swi_enable() 72
Swi_disable() 14
Post Software Interrupt Again 30
Post Software Interrupt without Context Switch 83
Post Software Interrupt with Context Switch 189
Create a New Task without Context Switch 3472
Set a Task Priority without a Context Switch 157
Task_yield() 258
Post Semaphore No Waiting Task 96
Post Semaphore No Task Switch 229
Post Semaphore with Task Switch 336
Pend on Semaphore No Context Switch 53
Pend on Semaphore with Task Switch 352
Clock_getTicks() 8
POSIX Create a New Task without Context Switch 6853
POSIX Set a Task Priority without a Context Switch 223
POSIX Post Semaphore No Waiting Task 107
POSIX Post Semaphore No Task Switch 242
POSIX Post Semaphore with Task Switch 349
POSIX Pend on Semaphore No Context Switch 66
POSIX Pend on Semaphore with Task Switch 363

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings:

“-mcpu=cortex-m4 -mthumb -mfloat-abi=hard -mfpu=fpv4-sp-d16 -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.

The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.