MSP430 large code, restricted data Size Benchmarks
Target Platform: ti.platforms.msp430:MSP430F5438A:1
Tool Chain Version: 16.9.0
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7142 | 503 | 264 | 7909 | 512 | 512 | 0 | 590 | 1614 |
Semaphore | 8142 | 601 | 264 | 9007 | 512 | 512 | 0 | 620 | 1644 |
Mutex | 8374 | 813 | 264 | 9451 | 512 | 512 | 0 | 662 | 1686 |
Clock | 8668 | 867 | 264 | 9799 | 512 | 512 | 0 | 700 | 1724 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9308 | 737 | 284 | 10329 | 512 | 512 | 0 | 544 | 1568 |
Semaphore | 10380 | 895 | 294 | 11569 | 512 | 512 | 0 | 576 | 1600 |
Mutex | 10508 | 925 | 294 | 11727 | 512 | 512 | 0 | 576 | 1600 |
Clock | 10778 | 979 | 298 | 12055 | 512 | 512 | 0 | 588 | 1612 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13306 | 897 | 392 | 14595 | 512 | 1280 | 0 | 896 | 2688 |
Semaphore | 13382 | 897 | 392 | 14671 | 512 | 1280 | 0 | 924 | 2716 |
Mutex | 13576 | 897 | 394 | 14867 | 512 | 1280 | 0 | 968 | 2760 |
Timer | 14570 | 951 | 398 | 15919 | 512 | 1280 | 0 | 980 | 2772 |
All sizes are in 8-bit bytes