TI Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7930 | 457 | 352 | 8739 | 1024 | 512 | 0 | 1674 | 3210 |
Semaphore | 8722 | 585 | 352 | 9659 | 1024 | 512 | 0 | 1706 | 3242 |
Mutex | 8954 | 689 | 352 | 9995 | 1024 | 512 | 0 | 1750 | 3286 |
Clock | 9226 | 757 | 352 | 10335 | 1024 | 512 | 0 | 1790 | 3326 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9290 | 708 | 376 | 10374 | 1024 | 512 | 0 | 1614 | 3150 |
Semaphore | 10026 | 802 | 384 | 11212 | 1024 | 512 | 0 | 1646 | 3182 |
Mutex | 10106 | 834 | 384 | 11324 | 1024 | 512 | 0 | 1646 | 3182 |
Clock | 10370 | 902 | 384 | 11656 | 1024 | 512 | 0 | 1658 | 3194 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11746 | 894 | 464 | 13104 | 1024 | 1280 | 0 | 2010 | 4314 |
Semaphore | 11938 | 894 | 464 | 13296 | 1024 | 1280 | 0 | 2038 | 4342 |
Mutex | 12098 | 894 | 464 | 13456 | 1024 | 1280 | 0 | 2082 | 4386 |
Timer | 12922 | 962 | 472 | 14356 | 1024 | 1280 | 0 | 2094 | 4398 |
All sizes are in 8-bit bytes