TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8122 | 457 | 352 | 8931 | 1024 | 512 | 0 | 1674 | 3210 |
Semaphore | 8922 | 585 | 352 | 9859 | 1024 | 512 | 0 | 1706 | 3242 |
Mutex | 9154 | 689 | 352 | 10195 | 1024 | 512 | 0 | 1750 | 3286 |
Clock | 9410 | 757 | 352 | 10519 | 1024 | 512 | 0 | 1790 | 3326 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9490 | 708 | 368 | 10566 | 1024 | 512 | 0 | 1614 | 3150 |
Semaphore | 10242 | 802 | 384 | 11428 | 1024 | 512 | 0 | 1646 | 3182 |
Mutex | 10306 | 834 | 384 | 11524 | 1024 | 512 | 0 | 1646 | 3182 |
Clock | 10586 | 902 | 384 | 11872 | 1024 | 512 | 0 | 1658 | 3194 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11938 | 894 | 464 | 13296 | 1024 | 1280 | 0 | 2010 | 4314 |
Semaphore | 12138 | 894 | 464 | 13496 | 1024 | 1280 | 0 | 2038 | 4342 |
Mutex | 12298 | 894 | 464 | 13656 | 1024 | 1280 | 0 | 2082 | 4386 |
Timer | 13090 | 962 | 472 | 14524 | 1024 | 1280 | 0 | 2094 | 4398 |
All sizes are in 8-bit bytes