TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.msp432:MSP432P401R:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_70_00_17_eng
XDCTools Version: xdctools_3_50_04_43_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7618 | 435 | 336 | 8389 | 1024 | 512 | 0 | 1106 | 2642 |
Semaphore | 8410 | 563 | 336 | 9309 | 1024 | 512 | 0 | 1138 | 2674 |
Mutex | 8634 | 667 | 336 | 9637 | 1024 | 512 | 0 | 1182 | 2718 |
Clock | 8898 | 735 | 336 | 9969 | 1024 | 512 | 0 | 1222 | 2758 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8970 | 686 | 352 | 10008 | 1024 | 512 | 0 | 1050 | 2586 |
Semaphore | 9698 | 780 | 368 | 10846 | 1024 | 512 | 0 | 1082 | 2618 |
Mutex | 9778 | 812 | 360 | 10950 | 1024 | 512 | 0 | 1082 | 2618 |
Clock | 10042 | 880 | 368 | 11290 | 1024 | 512 | 0 | 1094 | 2630 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11506 | 878 | 448 | 12832 | 1024 | 1280 | 0 | 1442 | 3746 |
Semaphore | 11698 | 878 | 448 | 13024 | 1024 | 1280 | 0 | 1470 | 3774 |
Mutex | 11858 | 878 | 448 | 13184 | 1024 | 1280 | 0 | 1514 | 3818 |
Timer | 12682 | 946 | 448 | 14076 | 1024 | 1280 | 0 | 1526 | 3830 |
All sizes are in 8-bit bytes