C674 Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 8.1.2
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21152 | 465 | 600 | 22217 | 1024 | 512 | 0 | 1540 | 3076 |
Semaphore | 22752 | 593 | 584 | 23929 | 1024 | 512 | 0 | 1580 | 3116 |
Mutex | 23232 | 825 | 600 | 24657 | 1024 | 512 | 0 | 1628 | 3164 |
Clock | 23776 | 897 | 584 | 25257 | 1024 | 512 | 0 | 1668 | 3204 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24832 | 721 | 704 | 26257 | 1024 | 512 | 0 | 1564 | 3100 |
Semaphore | 25920 | 921 | 688 | 27529 | 1024 | 512 | 0 | 1576 | 3112 |
Mutex | 26176 | 953 | 688 | 27817 | 1024 | 512 | 0 | 1576 | 3112 |
Clock | 26688 | 1025 | 688 | 28401 | 1024 | 512 | 0 | 1580 | 3116 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 31104 | 921 | 960 | 32985 | 1024 | 1536 | 0 | 1962 | 4522 |
Semaphore | 31392 | 921 | 960 | 33273 | 1024 | 1536 | 0 | 1994 | 4554 |
Mutex | 31744 | 921 | 960 | 33625 | 1024 | 1536 | 0 | 2042 | 4602 |
Timer | 33856 | 993 | 976 | 35825 | 1024 | 1536 | 0 | 2046 | 4606 |
All sizes are in 8-bit bytes