C66 Size Benchmarks
Target Platform: ti.platforms.evm6670
Tool Chain Version: 8.1.2
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21120 | 1465 | 768 | 23353 | 1024 | 512 | 0 | 1792 | 3328 |
Semaphore | 22688 | 1593 | 768 | 25049 | 1024 | 512 | 0 | 1828 | 3364 |
Mutex | 23168 | 1825 | 768 | 25761 | 1024 | 512 | 0 | 1876 | 3412 |
Clock | 23648 | 1897 | 768 | 26313 | 1024 | 512 | 0 | 1916 | 3452 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24736 | 1721 | 864 | 27321 | 1024 | 512 | 0 | 1808 | 3344 |
Semaphore | 25856 | 1921 | 864 | 28641 | 1024 | 512 | 0 | 1816 | 3352 |
Mutex | 26144 | 1953 | 864 | 28961 | 1024 | 512 | 0 | 1816 | 3352 |
Clock | 26624 | 2025 | 864 | 29513 | 1024 | 512 | 0 | 1820 | 3356 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 31296 | 1921 | 1136 | 34353 | 1024 | 1536 | 0 | 2202 | 4762 |
Semaphore | 31616 | 1921 | 1136 | 34673 | 1024 | 1536 | 0 | 2234 | 4794 |
Mutex | 31968 | 1921 | 1144 | 35033 | 1024 | 1536 | 0 | 2282 | 4842 |
Timer | 33952 | 1993 | 1136 | 37081 | 1024 | 1536 | 0 | 2286 | 4846 |
All sizes are in 8-bit bytes