C28x with hard FP Timing Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 152 |
Hwi_restore() | 19 |
Hwi_disable() | 13 |
Hwi dispatcher prolog | 210 |
Hwi dispatcher epilog | 157 |
Hwi dispatcher | 368 |
Hardware Interrupt to Blocked Task | 700 |
Hardware Interrupt to Software Interrupt | 420 |
Swi_enable() | 85 |
Swi_disable() | 11 |
Post Software Interrupt Again | 33 |
Post Software Interrupt without Context Switch | 121 |
Post Software Interrupt with Context Switch | 227 |
Create a New Task without Context Switch | 4415 |
Set a Task Priority without a Context Switch | 184 |
Task_yield() | 298 |
Post Semaphore No Waiting Task | 90 |
Post Semaphore No Task Switch | 256 |
Post Semaphore with Task Switch | 394 |
Pend on Semaphore No Context Switch | 71 |
Pend on Semaphore with Task Switch | 388 |
Clock_getTicks() | 10 |
POSIX Create a New Task without Context Switch | 7384 |
POSIX Set a Task Priority without a Context Switch | 239 |
POSIX Post Semaphore No Waiting Task | 99 |
POSIX Post Semaphore No Task Switch | 264 |
POSIX Post Semaphore with Task Switch | 402 |
POSIX Pend on Semaphore No Context Switch | 79 |
POSIX Pend on Semaphore with Task Switch | 396 |
Runtime performance was optimized by reducing CPU clock speed to eliminate flash wait states.
The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.