ARP32 Timing Benchmarks
Target Platform: ti.platforms.evmC6A8149
Tool Chain Version: 1.0.7
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 143 |
Hwi_restore() | 2 |
Hwi_disable() | 4 |
Hwi dispatcher prolog | 184 |
Hwi dispatcher epilog | 155 |
Hwi dispatcher | 338 |
Hardware Interrupt to Blocked Task | 514 |
Hardware Interrupt to Software Interrupt | 321 |
Swi_enable() | 48 |
Swi_disable() | 10 |
Post Software Interrupt Again | 18 |
Post Software Interrupt without Context Switch | 69 |
Post Software Interrupt with Context Switch | 144 |
Create a New Task without Context Switch | 1900 |
Set a Task Priority without a Context Switch | 137 |
Task_yield() | 202 |
Post Semaphore No Waiting Task | 61 |
Post Semaphore No Task Switch | 173 |
Post Semaphore with Task Switch | 257 |
Pend on Semaphore No Context Switch | 44 |
Pend on Semaphore with Task Switch | 256 |
Clock_getTicks() | 9 |
POSIX Create a New Task without Context Switch | 3566 |
POSIX Set a Task Priority without a Context Switch | 89 |
POSIX Post Semaphore No Waiting Task | 65 |
POSIX Post Semaphore No Task Switch | 177 |
POSIX Post Semaphore with Task Switch | 260 |
POSIX Pend on Semaphore No Context Switch | 49 |
POSIX Pend on Semaphore with Task Switch | 260 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–silicon_version=v210 -q –gen_func_subsections –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.