ARP32 far model Timing Benchmarks
Target Platform: ti.platforms.evmTDA3XX
Tool Chain Version: 1.0.7
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 146 |
Hwi_restore() | 2 |
Hwi_disable() | 4 |
Hwi dispatcher prolog | 184 |
Hwi dispatcher epilog | 156 |
Hwi dispatcher | 339 |
Hardware Interrupt to Blocked Task | 518 |
Hardware Interrupt to Software Interrupt | 323 |
Swi_enable() | 47 |
Swi_disable() | 9 |
Post Software Interrupt Again | 20 |
Post Software Interrupt without Context Switch | 71 |
Post Software Interrupt with Context Switch | 146 |
Create a New Task without Context Switch | 1965 |
Set a Task Priority without a Context Switch | 139 |
Task_yield() | 200 |
Post Semaphore No Waiting Task | 65 |
Post Semaphore No Task Switch | 177 |
Post Semaphore with Task Switch | 259 |
Pend on Semaphore No Context Switch | 52 |
Pend on Semaphore with Task Switch | 262 |
Clock_getTicks() | 8 |
POSIX Create a New Task without Context Switch | 3663 |
POSIX Set a Task Priority without a Context Switch | 91 |
POSIX Post Semaphore No Waiting Task | 68 |
POSIX Post Semaphore No Task Switch | 180 |
POSIX Post Semaphore with Task Switch | 262 |
POSIX Pend on Semaphore No Context Switch | 55 |
POSIX Pend on Semaphore with Task Switch | 266 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–mem_model:data=far –silicon_version=v210 -q –gen_func_subsections –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.