TI Cortex-A8 with hard FP Timing Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 18.1.1
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 446 |
Hwi_restore() | 22 |
Hwi_disable() | 16 |
Hwi dispatcher prolog | 524 |
Hwi dispatcher epilog | 216 |
Hwi dispatcher | 736 |
Hardware Interrupt to Blocked Task | 981 |
Hardware Interrupt to Software Interrupt | 735 |
Swi_enable() | 99 |
Swi_disable() | 4 |
Post Software Interrupt Again | 49 |
Post Software Interrupt without Context Switch | 131 |
Post Software Interrupt with Context Switch | 179 |
Create a New Task without Context Switch | 1839 |
Set a Task Priority without a Context Switch | 150 |
Task_yield() | 289 |
Post Semaphore No Waiting Task | 104 |
Post Semaphore No Task Switch | 230 |
Post Semaphore with Task Switch | 362 |
Pend on Semaphore No Context Switch | 71 |
Pend on Semaphore with Task Switch | 313 |
Clock_getTicks() | 5 |
POSIX Create a New Task without Context Switch | 3284 |
POSIX Set a Task Priority without a Context Switch | 120 |
POSIX Post Semaphore No Waiting Task | 112 |
POSIX Post Semaphore No Task Switch | 250 |
POSIX Post Semaphore with Task Switch | 373 |
POSIX Pend on Semaphore No Context Switch | 106 |
POSIX Pend on Semaphore with Task Switch | 330 |
The benchmark application was built using BIOS.LibType_Custom with the following compiler options: “–endian=little -mv7A8 –abi=eabi –neon –float_support=vfpv3 -q -ms –opt_for_speed=2 –program_level_compile -o3”.
Timings were obtained with the cache enabled.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.