TI Cortex-A8 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 18.1.1
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 18096 | 403 | 432 | 18931 | 1024 | 512 | 0 | 20326 | 21862 |
Semaphore | 19288 | 531 | 432 | 20251 | 1024 | 512 | 0 | 20358 | 21894 |
Mutex | 19612 | 635 | 448 | 20695 | 1024 | 512 | 0 | 20402 | 21938 |
Clock | 20056 | 703 | 432 | 21191 | 1024 | 512 | 0 | 20442 | 21978 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 20260 | 654 | 464 | 21378 | 1024 | 512 | 0 | 20266 | 21802 |
Semaphore | 21360 | 748 | 464 | 22572 | 1024 | 512 | 0 | 20298 | 21834 |
Mutex | 21456 | 780 | 464 | 22700 | 1024 | 512 | 0 | 20298 | 21834 |
Clock | 21884 | 848 | 480 | 23212 | 1024 | 512 | 0 | 20310 | 21846 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 24792 | 854 | 560 | 26206 | 1024 | 1536 | 0 | 20722 | 23282 |
Semaphore | 25032 | 854 | 560 | 26446 | 1024 | 1536 | 0 | 20750 | 23310 |
Mutex | 25264 | 854 | 560 | 26678 | 1024 | 1536 | 0 | 20794 | 23354 |
Timer | 26472 | 922 | 568 | 27962 | 1024 | 1536 | 0 | 20806 | 23366 |
All sizes are in 8-bit bytes