IAR Cortex-M4 Timing Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 8.20.2.58
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 116 |
Hwi_restore() | 7 |
Hwi_disable() | 9 |
Hwi dispatcher prolog | 95 |
Hwi dispatcher epilog | 200 |
Hwi dispatcher | 285 |
Hardware Interrupt to Blocked Task | 509 |
Hardware Interrupt to Software Interrupt | 310 |
Swi_enable() | 58 |
Swi_disable() | 11 |
Post Software Interrupt Again | 20 |
Post Software Interrupt without Context Switch | 81 |
Post Software Interrupt with Context Switch | 165 |
Create a New Task without Context Switch | 1990 |
Set a Task Priority without a Context Switch | 156 |
Task_yield() | 213 |
Post Semaphore No Waiting Task | 66 |
Post Semaphore No Task Switch | 192 |
Post Semaphore with Task Switch | 268 |
Pend on Semaphore No Context Switch | 58 |
Pend on Semaphore with Task Switch | 270 |
Clock_getTicks() | 9 |
POSIX Create a New Task without Context Switch | 3453 |
POSIX Set a Task Priority without a Context Switch | 197 |
POSIX Post Semaphore No Waiting Task | 79 |
POSIX Post Semaphore No Task Switch | 204 |
POSIX Post Semaphore with Task Switch | 275 |
POSIX Pend on Semaphore No Context Switch | 47 |
POSIX Pend on Semaphore with Task Switch | 273 |
The M4 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi CDOCs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.