GCC Cortex-A9 with hard FP Timing Benchmarks
Target Platform: ti.platforms.sdp4430
Tool Chain Version: 7.2.1
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 313 |
Hwi_restore() | 8 |
Hwi_disable() | 4 |
Hwi dispatcher prolog | 194 |
Hwi dispatcher epilog | 166 |
Hwi dispatcher | 364 |
Hardware Interrupt to Blocked Task | 614 |
Hardware Interrupt to Software Interrupt | 368 |
Swi_enable() | 61 |
Swi_disable() | 12 |
Post Software Interrupt Again | 24 |
Post Software Interrupt without Context Switch | 81 |
Post Software Interrupt with Context Switch | 151 |
Create a New Task without Context Switch | 1886 |
Set a Task Priority without a Context Switch | 102 |
Task_yield() | 245 |
Post Semaphore No Waiting Task | 81 |
Post Semaphore No Task Switch | 181 |
Post Semaphore with Task Switch | 301 |
Pend on Semaphore No Context Switch | 35 |
Pend on Semaphore with Task Switch | 287 |
Clock_getTicks() | 8 |
POSIX Create a New Task without Context Switch | 3557 |
POSIX Set a Task Priority without a Context Switch | 88 |
POSIX Post Semaphore No Waiting Task | 110 |
POSIX Post Semaphore No Task Switch | 209 |
POSIX Post Semaphore with Task Switch | 337 |
POSIX Pend on Semaphore No Context Switch | 46 |
POSIX Pend on Semaphore with Task Switch | 294 |
As the timer used to run these benchmarks is run at 1/2 the CPU frequency, an deviation of +-2 cycles is to be expected.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.