GCC Cortex-A9 with hard FP Size Benchmarks
Target Platform: ti.platforms.sdp4430
Tool Chain Version: 7.2.1
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 32932 | 1322 | 0 | 34254 | 1024 | 512 | 0 | 19892 | 21428 |
Semaphore | 33336 | 1446 | 0 | 34782 | 1024 | 512 | 0 | 19924 | 21460 |
Mutex | 33524 | 1522 | 0 | 35046 | 1024 | 512 | 0 | 19968 | 21504 |
Clock | 33976 | 1590 | 0 | 35566 | 1024 | 512 | 0 | 20008 | 21544 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 35016 | 1698 | 0 | 36714 | 1024 | 512 | 0 | 19900 | 21436 |
Semaphore | 34396 | 1674 | 0 | 36070 | 1024 | 512 | 0 | 19908 | 21444 |
Mutex | 34160 | 1606 | 0 | 35766 | 1024 | 512 | 0 | 19908 | 21444 |
Clock | 34572 | 1674 | 0 | 36246 | 1024 | 512 | 0 | 19912 | 21448 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 37676 | 1738 | 0 | 39414 | 1024 | 1536 | 0 | 20296 | 22856 |
Semaphore | 37840 | 1738 | 0 | 39578 | 1024 | 1536 | 0 | 20324 | 22884 |
Mutex | 38084 | 1738 | 0 | 39822 | 1024 | 1536 | 0 | 20368 | 22928 |
Timer | 39444 | 1806 | 0 | 41250 | 1024 | 1536 | 0 | 20372 | 22932 |
All sizes are in 8-bit bytes