GCC Cortex-A8 with hard FP Timing Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 7.2.1
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 475 |
Hwi_restore() | 34 |
Hwi_disable() | 15 |
Hwi dispatcher prolog | 545 |
Hwi dispatcher epilog | 245 |
Hwi dispatcher | 788 |
Hardware Interrupt to Blocked Task | 1176 |
Hardware Interrupt to Software Interrupt | 855 |
Swi_enable() | 129 |
Swi_disable() | 10 |
Post Software Interrupt Again | 66 |
Post Software Interrupt without Context Switch | 167 |
Post Software Interrupt with Context Switch | 219 |
Create a New Task without Context Switch | 2807 |
Set a Task Priority without a Context Switch | 176 |
Task_yield() | 367 |
Post Semaphore No Waiting Task | 179 |
Post Semaphore No Task Switch | 336 |
Post Semaphore with Task Switch | 460 |
Pend on Semaphore No Context Switch | 80 |
Pend on Semaphore with Task Switch | 422 |
Clock_getTicks() | 5 |
POSIX Create a New Task without Context Switch | 5015 |
POSIX Set a Task Priority without a Context Switch | 164 |
POSIX Post Semaphore No Waiting Task | 151 |
POSIX Post Semaphore No Task Switch | 330 |
POSIX Post Semaphore with Task Switch | 488 |
POSIX Pend on Semaphore No Context Switch | 96 |
POSIX Pend on Semaphore with Task Switch | 442 |
The benchmark application was built using BIOS.LibType_Custom with the following compiler options:
“-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -g -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.
Timings were obtained with the cache enabled.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.