GCC Cortex-A15 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmDRA7XX
Tool Chain Version: 7.2.1
BIOS Version: bios_6_70_00_18_eng
XDCTools Version: xdctools_3_50_04_43_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 52984 | 910 | 0 | 53894 | 1024 | 512 | 0 | 20352 | 21888 |
Semaphore | 53432 | 1034 | 0 | 54466 | 1024 | 512 | 0 | 20384 | 21920 |
Mutex | 53620 | 1110 | 0 | 54730 | 1024 | 512 | 0 | 20428 | 21964 |
Clock | 54124 | 1178 | 0 | 55302 | 1024 | 512 | 0 | 20468 | 22004 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 55392 | 1286 | 0 | 56678 | 1024 | 512 | 0 | 20360 | 21896 |
Semaphore | 54600 | 1262 | 0 | 55862 | 1024 | 512 | 0 | 20368 | 21904 |
Mutex | 54336 | 1194 | 0 | 55530 | 1024 | 512 | 0 | 20368 | 21904 |
Clock | 54788 | 1262 | 0 | 56050 | 1024 | 512 | 0 | 20372 | 21908 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 58180 | 1326 | 0 | 59506 | 1024 | 1536 | 0 | 20756 | 23316 |
Semaphore | 58380 | 1326 | 0 | 59706 | 1024 | 1536 | 0 | 20784 | 23344 |
Mutex | 58660 | 1326 | 0 | 59986 | 1024 | 1536 | 0 | 20828 | 23388 |
Timer | 60156 | 1394 | 0 | 61550 | 1024 | 1536 | 0 | 20832 | 23392 |
All sizes are in 8-bit bytes