C28x with hard FP Timing Benchmarks

Target Platform: ti.platforms.tms320x28:TMS320F280049M:1

Tool Chain Version: 16.9.1

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

Benchmark Cycles
Interrupt Latency 153
Hwi_restore() 19
Hwi_disable() 13
Hwi dispatcher prolog 210
Hwi dispatcher epilog 155
Hwi dispatcher 366
Hardware Interrupt to Blocked Task 588
Hardware Interrupt to Software Interrupt 420
Swi_enable() 86
Swi_disable() 11
Post Software Interrupt Again 33
Post Software Interrupt without Context Switch 121
Post Software Interrupt with Context Switch 226
Create a New Task without Context Switch 3402
Set a Task Priority without a Context Switch 177
Task_yield() 240
Post Semaphore No Waiting Task 47
Post Semaphore No Task Switch 195
Post Semaphore with Task Switch 284
Pend on Semaphore No Context Switch 70
Pend on Semaphore with Task Switch 331
Clock_getTicks() 10
POSIX Create a New Task without Context Switch 6073
POSIX Set a Task Priority without a Context Switch 237
POSIX Post Semaphore No Waiting Task 56
POSIX Post Semaphore No Task Switch 203
POSIX Post Semaphore with Task Switch 292
POSIX Pend on Semaphore No Context Switch 79
POSIX Pend on Semaphore with Task Switch 340

Runtime performance was optimized by reducing CPU clock speed to eliminate flash wait states.

The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.