GCC Cortex-M3 Timing Benchmarks

Target Platform: ti.platforms.simplelink:CC1350:1

Tool Chain Version: 6.3.1

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

Benchmark Cycles
Interrupt Latency 205
Hwi_restore() 16
Hwi_disable() 16
Hwi dispatcher prolog 118
Hwi dispatcher epilog 204
Hwi dispatcher 313
Hardware Interrupt to Blocked Task 537
Hardware Interrupt to Software Interrupt 385
Swi_enable() 86
Swi_disable() 17
Post Software Interrupt Again 38
Post Software Interrupt without Context Switch 106
Post Software Interrupt with Context Switch 212
Create a New Task without Context Switch 4638
Set a Task Priority without a Context Switch 174
Task_yield() 213
Post Semaphore No Waiting Task 61
Post Semaphore No Task Switch 202
Post Semaphore with Task Switch 266
Pend on Semaphore No Context Switch 72
Pend on Semaphore with Task Switch 301
Clock_getTicks() 237
POSIX Create a New Task without Context Switch 7549
POSIX Set a Task Priority without a Context Switch 255
POSIX Post Semaphore No Waiting Task 75
POSIX Post Semaphore No Task Switch 217
POSIX Post Semaphore with Task Switch 280
POSIX Pend on Semaphore No Context Switch 86
POSIX Pend on Semaphore with Task Switch 316

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings:

“-mcpu=cortex-m3 -mthumb -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.

The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.