Target Platform: ti.platforms.simplelink:CC2650:1
Tool Chain Version: 16.9.3
BIOS Version: bios_6_51_00_11_eng
XDCTools Version: xdctools_3_50_02_20_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 122 |
Hwi_restore() | 15 |
Hwi_disable() | 13 |
Hwi dispatcher prolog | 112 |
Hwi dispatcher epilog | 204 |
Hwi dispatcher | 306 |
Hardware Interrupt to Blocked Task | 530 |
Hardware Interrupt to Software Interrupt | 378 |
Swi_enable() | 74 |
Swi_disable() | 15 |
Post Software Interrupt Again | 37 |
Post Software Interrupt without Context Switch | 106 |
Post Software Interrupt with Context Switch | 210 |
Create a New Task without Context Switch | 4640 |
Set a Task Priority without a Context Switch | 158 |
Task_yield() | 212 |
Post Semaphore No Waiting Task | 60 |
Post Semaphore No Task Switch | 200 |
Post Semaphore with Task Switch | 264 |
Pend on Semaphore No Context Switch | 75 |
Pend on Semaphore with Task Switch | 300 |
Clock_getTicks() | 374 |
POSIX Create a New Task without Context Switch | 7333 |
POSIX Set a Task Priority without a Context Switch | 213 |
POSIX Post Semaphore No Waiting Task | 71 |
POSIX Post Semaphore No Task Switch | 213 |
POSIX Post Semaphore with Task Switch | 276 |
POSIX Pend on Semaphore No Context Switch | 86 |
POSIX Pend on Semaphore with Task Switch | 314 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M3 –abi=eabi -ms –opt_for_speed=2 –program_level_compile -o3”.
The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.