Target Platform: ti.platforms.evmC6A8149
Tool Chain Version: 1.0.7
BIOS Version: bios_6_51_00_11_eng
XDCTools Version: xdctools_3_50_02_20_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 143 |
Hwi_restore() | 2 |
Hwi_disable() | 4 |
Hwi dispatcher prolog | 184 |
Hwi dispatcher epilog | 149 |
Hwi dispatcher | 332 |
Hardware Interrupt to Blocked Task | 435 |
Hardware Interrupt to Software Interrupt | 325 |
Swi_enable() | 48 |
Swi_disable() | 10 |
Post Software Interrupt Again | 18 |
Post Software Interrupt without Context Switch | 69 |
Post Software Interrupt with Context Switch | 147 |
Create a New Task without Context Switch | 1342 |
Set a Task Priority without a Context Switch | 123 |
Task_yield() | 155 |
Post Semaphore No Waiting Task | 31 |
Post Semaphore No Task Switch | 133 |
Post Semaphore with Task Switch | 185 |
Pend on Semaphore No Context Switch | 44 |
Pend on Semaphore with Task Switch | 209 |
Clock_getTicks() | 9 |
POSIX Create a New Task without Context Switch | 2848 |
POSIX Set a Task Priority without a Context Switch | 92 |
POSIX Post Semaphore No Waiting Task | 35 |
POSIX Post Semaphore No Task Switch | 137 |
POSIX Post Semaphore with Task Switch | 188 |
POSIX Pend on Semaphore No Context Switch | 49 |
POSIX Pend on Semaphore with Task Switch | 213 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–silicon_version=v210 -q –gen_func_subsections –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.